Residential Building

HVAC

HVAC

We design and manufacture custom HVAC systems that meet owners' strict requirements and increase the profitability of their buildings. We can help reduce lifecycle costs by lowering operating and routine maintenance costs, while still offering comfort to the user.

AIR CONDITIONING IN BUILDINGS INVOLVES MORE THAN TEMPERATURE CONTROL

Like keeping your tenants comfortable while minimizing service problems and let’s not forget efficiency and profitability. We keep all of this in mind as we continually strive to build the most reliable, sustainable and innovative HVAC systems.

OUR HVAC SYSTEMS TAKE YOUR BUILDINGS TO THE NEXT LEVEL COMMON PROBLEMS, UNCOMMON SOLUTIONS

LOW OPERATION COST

BUILDING EFFICIENCY

Our powerful, compact units minimize energy consumption, have a high coefficient of performance (COP) and contribute to maximum room comfort.

COMFORT & CONVENIENCE

TEMPERATURE CONTROL

Our HVAC systems are built to maximize tenant comfort while minimizing energy consumption.
For example, solar exposure on buildings varies throughout the day. Our quiet, intelligently designed VRF systems can simultaneously cool and heat to compensate.

COMPACT DESIGN

SPACE OPTIMIZATION

We design our HVAC systems with the smallest possible footprint, so architects can design more aesthetically pleasing buildings and maximize revenue-generating space. Although the installation area is small, the Mitsubishi Electric air-conditioning system still can operate well. Our heat-recovery systems are the first VRF systems that require only two refrigerant pipes to provide both cooling and heating at the same time.

HVAC SYSTEM THAT PERFORMS

ENERGY EFFICIENT AND COST EFFECTIVE. READY FOR ANY APPLICATIONS.

Our HVAC systems are designed for energy and cost savings in any application—from data center to office building, hotels, villas and resorts.
Mitsubishi Electric's air-conditioning system can simultaneously cool and heat, with a simple and cost-effective to install.

CITY MULTI®

A leading brand of VRF technology in Viet Nam, our VRF air conditioning systems offer the luxury of distributed airflow and the independent control of indoor units. Installation flexibility and a wide selection of indoor unit designs and outdoor unit capacities ensure "best match" solutions for air conditioning needs, even for the most diversified requirements. Consideration for the environment during development has led to the manufacture of powerful, compact, low-energy units with a high coefficient of performance (COP) that maximize room comfort.

HOT WATER HEAT PUMP

Hot water heat pump systems are capturing attention as a decisive catalyst in efforts to conserve energy. Maximizing innovative Mitsubishi Electric Japan technologies, it is now possible to harness atmospheric heat collected from the air and use it to provide highly efficient heating, even in cold climates. Mitsubishi Electric is expanding its capabilities in this area and currently offers a heat pump with a coefficient of performance (COP) of 4.0:1 kW of electrical energy output and 3 kW of heat energy transferred from outside-air, providing the heat pump with an impressive final heat output of 4 kW.

MULTI-SPLIT AIR CONDITIONERS

Renowned as a Japanese company with sophisticated craftsmanship and high quality, Mitsubishi Electric incorporates sophisticated design with powerful and quiet operation into our Multi-Split air conditioners. The outdoor unit with a cooling capacity of 5 to 12 kW allows for cooling of up to 6 independent rooms. Our advanced inverter technology continuously adjusts room temperature to create the perfect balance between heating and cooling for maximum comfort. In addition, features such as Econo Cool, PAM control, timer functions, and easy cleaning help save energy.

For more information about Building Solutions