HOME APPLIANCES
HOME APPLIANCES
Household products elevate your home. Made with Japanese art of craftsmanship, our premium home appliances are the combination of sophisticated designs and maximum convenience. Mitsubishi Electric is a master of creating comfortable household products that bring both a pleasing aesthetic and convenience to the user through world-leading technology.
THE ART OF COMFORT SOPHISTICATED DESIGNS, MAXIMUM CONVENIENCE
Enjoy the luxury, convenience, and energy savings embody within the home appliances of Mitsubishi Electric brand - the pioneer in building solutions. Beautifully designed refrigerators, air-conditioners, fans, hand dryers and dehumidifiers satisfy building residents with a perfect combination of technology and style, far surpassing competing brands. Our wide range of electrical household appliances ensure both comfort and energy savings for any living space.
HOME DECORATION WITH COMFORT COMMON PROBLEMS, UNIQUE SOLUTIONS
85% BRAND AWARENESS
BEAUTIFUL DESIGNS AND EASY INSTALLATION
As one of the most famous brands in the home appliances field, Mitsubishi Electric ensures the highest quality of products, in both design and function. Our household electrical appliances are beautifully designed pieces of art, made with an elegant and simple style that exceeds expectations. Their design also facilitates easy installation and maintenance.
SOPHISTICATED CRAFTMANSHIP
LUXURY AND COMFORT
We perfectly combine technology and art to create luxurious designs with ultimate comfort. Our Multi-Split air conditioners create a comfortable space for 6 independent zones with just a single outdoor unit. Our energy-saving wide-bodied fridge is a combination of luxury and comfort. Our Jet Towel hand dryers have received the highest ratings for energy efficiency and quiet operation, while also ensuring convenience and hygiene.
10% QUIETER
SMOOTH OPERATION
Our air conditioners are engineered to bring comfort and style to your space, with a 10% noise reduction design (19 dB). These devices meet our standards for materials and design, operating quietly and providing comfort.
RIGOROUS CONTROL
TOP QUALITY
Mitsubishi Electric's air-conditioners and home appliances ensure high quality with sophisticated craftsmanship and rigorous quality control. We scrutinize every detail of our products through rigorous pre-market procedures.
THE ART OF COMFORT
MODERN HOME APPLIANCES IMPROVE QUALITY OF LIFE
Home appliances manufactured by Mitsubishi Electric are the combination of beauty, quality, and convenience. With our products, users can enjoy life in a more comfortable way.
MULTI-SPLIT AIR CONDITIONERS
Renowned as a Japanese company with sophisticated craftsmanship and high quality, Mitsubishi Electric incorporates sophisticated design with powerful and quiet operation into our Multi-Split air conditioners. The outdoor unit with a cooling capacity of 5 to 12 kW allows for cooling of up to 6 independent rooms. Our advanced inverter technology continuously adjusts room temperature to create the perfect balance between heating and cooling for maximum comfort. In addition, features such as Econo Cool, PAM control, timer functions, and easy cleaning help save energy.
REFRIGERATORS
Our refrigerators are designed to ensure maximum luxury and convenience by combining a unique look with a large storage capacity. You can choose between premium Japanese domestic refrigerators, French-door refrigerators, or three-door models. These products include features such as soft freezing, Vitamin Factory, separate compartments for each type of food, and a Neuro Inverter processor that tracks the user's habits to control the temperature in each compartment and save power. In addition, you can rely on the high quality of our high-end refrigerators, based on our sophisticated Japanese craftsmanship.
ROOM AIR CONDITIONERS
With the state-of-the-art technology, Mitsubishi Electric has launched a wide range of high-quality, extremely quiet air-conditioning systems that are ideal for all working and living spaces. Our pulse-amplitude modulation (PAM) technology increases cooling while utilizing up to 98% of input power to save more energy. Once activated, rapid cooling increases fan speed to rapidly cool a room in 15 minutes. These products ensure high quality, durability, and quiet operation (19 dB).
ELECTRIC FANS
To enhance comfort in the living space, we offer a wide variety of fans with sophisticated designs made to increase air exchange and circulation. Consumers can choose from ceiling fans to electric fans, with powerful and quiet operation that provide maximum comfort with luxury for each space.
JET TOWELS
Mitsubishi Electric's Jet Towel hand dryers are the quietest and most energy-efficient high-speed hand dryers in the world. Users can enjoy a luxurious and convenient design as well as quick hand drying. Jet Towel hand dryers reduce hand drying costs by more than 95% compared to traditional paper towels, while reducing the carbon footprint and amount of waste in the bathroom. This product comes with an anti-bacterial function, and has a new type of drain tank that completely absorbs and processes water quickly. Jet Towel hand dryers are made in Japan, so you can be confident in the high quality, durability, and stability of these products.