Complex Building

ELECTRICAL SYSTEM

ELECTRICAL SYSTEM

With inefficient HVAC systems, you’re literally blowing money. Our Inverters (VFD) are built to deliver maximum efficiency and reliability while reducing energy consumption in new and old equipment alike. Our automatic switchgear products ensure the stability of the electrical system and the safety of users. Our Energy Control Solutions analyze the data to optimize energy consumption. That’s a difference you can see and, more importantly for your tenants, feel.

MAXIMUM EFFICIENCY, EXCELLENT SAFETY PERFORMANCE MINIMUM COSTS

Our electrical system is designed for applications that demand maximum efficiency and safety: maximum motor efficiency, maximum energy efficiency and maximum cost efficiency.
Whether you’re looking to meet regulatory requirements, lower costs, keep tenants comfortable with more reliable systems or extend the life of your investment—or all of the above—Mitsubishi Electric Inverter (VFD) are the solution to your challenge.

DISTRIBUTION AND POWER MONITORING PRODUCTS, AND INVERTERS COMMON PROBLEMS, UNCOMMON SOLUTIONS

# NO 1 MARKET SHARE IN JAPAN

SAFE AND RELIABLE

With 60 years of manufacturing experience in our Japanese factories, Mitsubishi Electric uses the latest automation and robotic technologies to build high-quality power supply systems that you can trust and rely on. Even in the harshest conditions, these systems ensure safety for all your various applications. Our international ASTA, KEMA, and MARINE certifications provide further safety assurance, regardless of the environment or situation used in.

± 0.1% ACCURACY

SMART AND ACCURATE

With accuracy of ± 0.1%, our power monitoring solutions enable you to precisely measure power parameters, even up to the 31st harmonic, alerting you to any dangerous conditions. Our smart Eco Web Server 3 analyzes and visualizes system energy usage so managers can proactively perform preventive maintenance of electrical systems.

ENERGY SAVINGS UP TO 50%

EASILY MEET ENERGY-EFFICIENCY REQUIREMENTS

Our inverters are built for efficiency and reliability, so they can help you cut energy use by 50%. Additionally, our 10-year maintenance-free design and 150% overload capabilities allow for significant savings on maintenance costs.

POWER SUPPLY PRODUCTS

EFFICIENCY, SAVINGS AND COMFORT

Our Inverter (VFD) radically improves energy efficiency and extend the life of building system motors, including electric power distribution, power monitoring and inverter.

LOW/MEDIUM VOLTAGE POWER DISTRIBUTION

With more than 60 years of customer satisfaction, you know you can rely on Mitsubishi Electric to meet your current and future power system requirements. We have manufactured hundreds of thousands of low and medium voltage panels. We build all our components according to the highest standards, paying strict attention to reliability, safety, and ease of installation. Each product undergoes third-party testing and certification according to international standards.

POWER MONITORING DEVICES

Mitsubishi Electric's power monitoring products help you control energy costs, maximize Inverter (VFD) performance and keep you aware of any power quality issues. Each product is built for ease of use, accuracy, longevity, and readability. Our power management meters come equipped with highly accurate LCD displays, as well as scalable communication and on/off options. Our electrical indicators and energy measuring devices simplify load monitoring and energy-saving efforts.

INVERTER - FREQROL

Known for their leading drive performance and energy-saving features, Mitsubishi Electric inverters are your best choice. We offer an extensive range of models to address all your different application needs. We design each inverter to be environmentally friendly and compliant with global standards. All of our variable frequency power supply units deliver the high performance an inverter needs to easily and flexibly change the rotation speed of your three-phase induction motors.

For more information about Building Solutions