Complex Building

UPS

UNINTERRUPTIBLE POWER SUPPLY

For most businesses, downtime equals disaster. This is especially true in information technology (IT) applications. With pioneering technology, we have created UPS products that operate stably and reliably with the highest efficiency.

NON-STOP DATA CENTER FOR PEAK PERFORMANCE ALWAYS CONNECTED, STABLE TEMPERATURES

When downtime or slowdowns hit your data centers, costs can escalate quickly. Mitsubishi Electric's uninterruptible power supply (UPS) systems deliver the quality, reliability, and efficiency required to keep critical systems running non-stop and at peak performance. Known for their technical excellence and small footprint, our systems deliver the continuous power and precise temperature control needed for long-term operations.

UPS AND IT COOLING SYSTEMS COMMON PROBLEMS, UNCOMMON SOLUTIONS

>99.9992% UPTIME

PROVEN STABILITY

If downtime equals disaster for your business, then it makes sense to partner with someone that can deliver the most uptime. While competitors only estimate reliability, Mitsubishi Electric delivers reliability among backup power equipment suppliers through robust proprietary technology designed to deliver continuous power in demanding environments Mitsubishi Electric's installed base of 9950A Series Uninterruptible Power Supplies that have sustained a load-carrying capability during more than 99.9992% of their actual operational history. That’s power you can depend on.

24/7/365 RELIABILITY

PRECISE PERFORMANCE AND OPTIMAL PROTECTION

Mitsubishi Electric's IT cooling systems provide precise temperature and humidity controls, allowing data center to achieve optimal performance and have a longer operating life. Mitsubishi Electric's UPS and IT Cooling systems are reliable 24/7/365, meeting your demand for non-stop operation.

EXTREME LOADS

ULTIMATE CONTROL

To operate properly, IT systems require precise environmental controls. Mitsubishi Electric's IT cooling solutions meet that requirement even with extreme load variations. Likewise, our UPS systems provide superior performance under severe load conditions. By using an insulated-gate bipolar transistor (IGBT) power device, our UPS systems let you maximize your system performance and reliability.

UPS

RELIABLE, SPACE SAVING AND ENERGY EFFICIENT

Power solutions provided by Mitsubishi Electric achieve some of the highest levels of reliability among backup power suppliers. In addition to maximizing uptime and performance, our solutions can be rapidly deployed, with a low total cost of ownership, scalability, and an excellent after-sales service.

9950A UPS SERIES

The 9950A Series is a three-phase, online double-conversion system, which features Mitsubishi Electric’s acclaimed three-level IGBT technology for enhanced performance and reliability. The 9950A Series has a relatively stable efficiency curve, indicating that it is highly efficient regardless of the load.

For more information about Building Solutions