Ensuring the stable operation of the electrical system for 566 luxury apartments and luxury villas which has a total area up to 132 hectares is a big challenge with Best Western Premier Sonasea Phu Quoc Resort. Mitsubishi Electric has provided a comprehensive solution to help the project's electrical system run smoothly and complete safety.
Located at Truong Phu Quoc Beach, Best Western Premier Sonasea Phu Quoc Resort is a beautiful international-standard 5-star resort with views of the blue waters belongs the Gulf of Thailand. The top-class resort on Pearl Island is not only investing in first-class facilities and high-end services but also pays special attention to the customer experiences at every moment. Electric control and distribution system from Mitsubishi Electric supports the lighting systems, air conditioners, elevators, etc. to operate continuously without interruption, give comfort for customers and well-controlled the resort's operations.
The panorama of Best Western Premier Sonasea Phu Quoc Resort
Applying a modern, safe and stable low-voltage power system
To ensure the safety and optimal electricity operation, especially for a large-scale resort project like Best Western Premier Sonasea Phu Quoc Resort, all electrical devices play an extremely important role which needs the best quality. CEO Group - The investor of the project has used the top Japanese electrical products from Mitsubishi Electric - Leading developer and manufacturer in the Power Transmission & Distribution in over the world.
The modern Mitsubishi Electric power system helps to ensure stable power at Sonasea Phu Quoc
The power distribution system includes switches such as ACB, MCCB, MCB, Contactor. They are taking on the role of receiving electricity from the external power grid and supplying power to the entire resort area including lighting system, cooling pump system, HVAC fans, elevators, etc. These devices act as guardians to help the electrical system operate smoothly, stably and safely, protecting the whole project.
Mitsubishi Electric low voltage power distribution equipment including ACB, MCCB, MCB, Contactor perfectly coordinate to bring the most stable power to the project
The system’s mechanical strength is really high. ACB is 5,000 times, MCCB is 6,000 times, MCB is 10,000 times, and 2,000,000 times for Contactor. The above parameters, combined with current to withstand up to 65,000 Amp of circuit failures, ensure durability during operation and provide users with a safe, reliable electrical experience.
The power distribution system ensures the lighting, refrigeration, etc. are always stable, bringing comfort and satisfaction to guests at Sonasea Phu Quoc.
The high-class smooth operation elevator system
As a 5-star resort operated by Best Western and leading investor Phu Quoc - CEO Group, Best Western Premier Sonasea Phu Quoc Resort aims to exploit the potential for high-quality and world-class tourism of the largest island city in Vietnam. Therefore, all work items must be synchronous with high-quality criteria, meeting the most stringent standards. In particular, the Mitsubishi Electric elevator system is especially investing to bring a comfortable experience in every movement for "customers".
Unique, modern technology from a leading Japanese brand created the elevator system that is smooth, stable and has the highest energy-saving efficiency in the market
At the resort, the Mitsubishi Electric elevator system has a high capacity of up to 1000 kg (about 15 people at the same time). The quiet and energy-saving system certified to top Japanese quality with outstanding features aimed at comfort, elegance and special emphasis on safety standards for all users.
By the trust from the CEO in a large-scale project such as Best Western Premier Sonasea Phu Quoc Resort, once again, Mitsubishi Electric strongly affirms the value and quality of its products and services, contributing to the success of the project.
Maximum efficiency, energy-saving, meet international standards
Over 60 years of experience in the manufacture and installation of electrical safety solutions for many projects around the world, Mitsubishi Electric continues to affirm its reputation at Best Western Premier Sonasea Phu Quoc Resort with its outstanding power distribution system which is meeting the strict international standards of quality, durability and outstanding power-saving ability.
Mitsubishi Electric electric switches are certified with international standards such as ASTA, KEMA and ISO 9001-2015 from Japanese factories, proving absolute safety
The entire Mitsubishi Electric power distribution system meets the IEC international standard. Besides, all the switches are produced to meet marine operating standards (NK, LR, KR, BV, ABS, etc.), this standard ensures the product is fully qualified to use on a ship or place near the sea such as hotels, resorts, factories, buildings, hospitals etc. This is a special important point for projects near the sea as Best Western Premier Sonasea Phu Quoc Resort.
The system ensures safety even in outdoor conditions, against sea salt corrosion, accuracy is only 0.1%
In particular, the investor of Sonasea Phu Quoc Resort is not only focusing on the equipment's working efficiency but also considers selecting energy-saving products and technologies to optimize energy consumption for the project. "Saving energy is one of the top priorities in the hospitality industry. For the 5-star Sonasea Phu Quoc resort, we are always aware of saving energy during hotel operations, not only focusing on development but also neglecting environmental responsibility. Therefore, we always try to find solutions to save energy, these are the criteria for effective management of the group"- Representative of Best Western Premier Sonasea Phu Quoc Resort said.
Mr. Johan Lindholm - General Director of Best Western Premier Sonasea Phu Quoc Resort and Hotel and Restaurant Specialist of CEO Group
According to Mr. Johan Lindholm, the electric products from Mitsubishi Electric have energy consumption efficiency that can be considered as the most optimal on the market. Therefore, Sonasea Phu Quoc is absolutely confident when using the Japanese power supply system as well as the elevator system to satisfy customers. "As a five-star resort, Sonasea Phu Quoc always puts the customer experience first. Therefore, we are very pleased that Mitsubishi Electric's electrical control and distribution system helps air conditioning systems and elevators to operate without interruption. In addition, the suitable electric monitoring and distribution between regions help to ensure the power source prevent overload, increases the efficiency and decrease global warming"- Mr. Johan Lindholm conclusion.
After more than 2 years of a companion with Sonasea Phu Quoc, Mitsubishi Electric energy system operates stability, brings the highest efficiency, safety for people, saves energy and contributes to environmental protection. With its impressive architectural style, modern and devotion from the owner C.E.O Group, Best Western Premier Sonasea Phu Quoc Resort commits to giving guests a wonderful holiday and top emotional experiences.