Meliá Ho Tram Beach Resort
With architecture combining Vietnamese and Mediterranean style, Meliá Ho Tram Resort is located on the coast of Ba Ria - Vung Tau which has brought a unique style of interfering between cozy, and luxury.
With a total area of 16.9 hectares, the resort is a complex area consisting of 152 rooms from standard (Deluxe) to high-class (Suite) and 61 villas (The Level), which offer five-star services like swimming pool, spa, golf course, conference room, and gala banquet room.
Meliá Ho Tram Beach Resort brings happiness and new energy for visitors.
"Our passion is making you enjoy a wonderful experience, wherever you are", the motto of Gran Meliá Hotel & Resort. With that principle, Gran Meliá Group and Tanzanite International - the Investor, have chosen international standard products for the project. In which, Mitsubishi Electric is honored to be the supplier of the power control and distribution system for the Meliá Ho Tram Beach Resort. Our systems ensure the central lighting system, the air conditioning system, and the water pump always operate stably and safely.
Meliá Ho Tram Beach Resort
International standard electrical system for 5-star services
Energy, or simply Electricity, is the core for all activities to operate stably and smoothly. Electricity plays an important role in complex resorts since it directly impacts the whole project operation and influences the customers’ experiences.
To meet the international 5-star resort standard, Meliá Resort has chosen the power control and distribution system from Mitsubishi Electric - the leading developer and manufacturer in the power transmission and distribution system over the world, for 152 rooms from standard (Deluxe) to advanced (Suite) and 61 villas (The Level). The system ensures that the equipment of the central power system, lighting, air conditioning, water pump, and power distribution for each apartment always operates safely and efficiently.
Power control and distribution system
The power distribution system includes switches such as ACB, MCCB, MCB, Contactor. They are taking on the role of receiving electricity from the external power grid and supplying power to the entire resort area including lighting system, air conditioner, pump, fan, and other systems. These devices act as guardians to help the electrical system operate smoothly, stably, and safely, protecting the whole project from unexpected incidents.
Switches of Mitsubishi Electric
Standard equipments create the stable and safe electrical system
With more than 60 years of experience in the manufacture and installation of electrical safety solutions for many projects around the world, Mitsubishi Electric's power distribution and switching devices have high mechanical strength when power is on. This improves the equipment life cycle while reducing the risk for people and property, reinforcing reliability for the resort.
Besides, the product made in Japan by the automated robot which was tested 1: 1 with high precision, ensure Mitsubishi Electric's switches comply with strict international standards:
+ ACB can be used to supply power to the main circuit of the building. ACB strictly meeting the IEC 60947-2 standard and is manufactured according to the Japanese standard JIS C 8201-2-1, suitable for all kinds of projects from the simplest to the most complex. When power is on, the number of mechanical switches of ACB reaches minimum durability of 5000 times, ensure the device always operates consistently and reliably, also the project has electricity with the highest efficiency.
+ MCCB has a diverse capacity range, a capacity of up to 1600A, which can be suitable for supplying power to the main circuit or branch circuit. MCCB short-circuit withstand current from 5,000 to 200,000 Amps ensures system safety against breakdown. The wide product range helps MCCB suitable for all kinds of projects from the simplest to the most complex, support customers in choosing the optimal design easily.
+ Sea salt corrosion resistance standard: Mitsubishi Electric's ACB and MCCB meet the standard of anti-sea salt and marine use (NK, LR, ABS, GL) by default. This is a special important point for projects near the seaside as Meliá Ho Tran Beach Resort.
With salt-resistant corrosion, the system can be placed in a variety of locations
With its convenient location and good services, combining high-quality products, Meliá Ho Tram Resort is one of the top of the most visited resorts in the area. Mr. Manuel Ferriol Argent - General Director of Melia Hotels International, said: "Stable operation – Energy-saving is our top priority. We are right when choosing high-quality products, including the power control and distribution system of Mitsubishi Electric. We always believe that customer satisfaction is the answer to the service’s quality."
Mr Manuel Ferriol Agent - General Director of Meliá Hotels International
Besides, Mitsubishi Electric also offers an energy-saving solution through ME96SS multifunction energy meter with accuracy up to 0.2% and default Modbus RTU (RS-485) communication standard (The product hasn’t applied in Meliá Hồ Tràm resort). These devices can measure energy accurately and help users to monitor intuitively through the EcoWebserver III data collection server. It helps the operator to understand the electricity usage at the project and have a plan to optimize it.
ME96SS multifunction energy meter with accuracy up to 0.2%
*** ME96SS multifunction energy meter hasn't applied in Meliá Ho Tram Beach Resort